QTH-090-03-L-D-A-FL 0.50 mm Q Strip® High-Speed Ground Plane Terminal Strip
The QTH series is a 0.50 mm (.0197") pitch low profile, surface mount socket with an integrated ground plane that can be utilized to provide a power or ground connection. Available in multiple stacking height options, the blade and beam design of the QTH delivers 25 Gbps performance.
Features
Extended Life Product™ (E.L.P.™)
25 Gbps performance
0.50 mm (.0197") pitch
5 mm–30 mm stack heights
Up to 300 positions
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
| Price | $34.011 | $32.198 | $30.988 | $30.232 | $23.436 | $21.169 | $16.638 | $12.106 |
You don’t have an account? Create one
| Packaging Notes |
|---|
| Packaging Type: Bulk |