QTH-090-10-F-D-RA-PGP - 0.50 mm Q Strip® High-Speed Ground Plane Terminal Strip
The QTH series is a 0.50 mm (.0197") pitch low profile, surface mount socket with an integrated ground plane that can be utilized to provide a power or ground connection. Available in multiple stacking height options, the blade and beam design of the QTH delivers 25 Gbps performance.
Features
Extended Life Product™ (E.L.P.™)
25 Gbps performance
0.50 mm (.0197") pitch
5 mm–30 mm stack heights
Up to 300 positions
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
| Price | $48.626 | $46.032 | $44.304 | $43.223 | $33.506 | $30.266 | $23.788 | $17.309 |
You don’t have an account? Create one
| Packaging Notes |
|---|
| Packaging Type: Bulk |