QTH-120-01-H-D-FL 0.50 mm Q Strip® High-Speed Ground Plane Terminal Strip
The QTH series is a 0.50 mm (.0197") pitch low profile, surface mount socket with an integrated ground plane that can be utilized to provide a power or ground connection. Available in multiple stacking height options, the blade and beam design of the QTH delivers 25 Gbps performance.
Features
Extended Life Product™ (E.L.P.™)
25 Gbps performance
0.50 mm (.0197") pitch
5 mm–30 mm stack heights
Up to 300 positions
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
| Price | $46.326 | $43.855 | $42.208 | $41.178 | $31.920 | $28.835 | $22.662 | $16.490 |
You don’t have an account? Create one
| Packaging Notes |
|---|
| Packaging Type: Bulk |