QTH-120-01-L-D-GP-LC 0.50 mm Q Strip® High-Speed Ground Plane Terminal Strip
The QTH series is a 0.50 mm (.0197") pitch low profile, surface mount socket with an integrated ground plane that can be utilized to provide a power or ground connection. Available in multiple stacking height options, the blade and beam design of the QTH delivers 25 Gbps performance.
Features
Extended Life Product™ (E.L.P.™)
25 Gbps performance
0.50 mm (.0197") pitch
5 mm–30 mm stack heights
Up to 300 positions
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
| Price | $25.316 | $23.967 | $23.066 | $22.504 | $17.474 | $15.798 | $12.445 | $9.093 |
You don’t have an account? Create one
| Packaging Notes |
|---|
| Packaging Type: Bulk |