QTH-120-03-L-D-FL-LC - 0.50 mm Q Strip® High-Speed Ground Plane Terminal Strip
The QTH series is a 0.50 mm (.0197") pitch low profile, surface mount socket with an integrated ground plane that can be utilized to provide a power or ground connection. Available in multiple stacking height options, the blade and beam design of the QTH delivers 25 Gbps performance.
Features
Extended Life Product™ (E.L.P.™)
25 Gbps performance
0.50 mm (.0197") pitch
5 mm–30 mm stack heights
Up to 300 positions
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
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $41.575 | $39.358 | $37.880 | $36.956 | $28.677 | $25.918 | $20.400 | $14.880 |
You don’t have an account? Create one
| Packaging Notes |
|---|
| Packaging Type: Tray (22 parts per package) |