QTH-120-04-L-D-FL-LC - 0.50 mm Q Strip® High-Speed Ground Plane Terminal Strip
The QTH series is a 0.50 mm (.0197") pitch low profile, surface mount socket with an integrated ground plane that can be utilized to provide a power or ground connection. Available in multiple stacking height options, the blade and beam design of the QTH delivers 25 Gbps performance.
Features
Extended Life Product™ (E.L.P.™)
25 Gbps performance
0.50 mm (.0197") pitch
5 mm–30 mm stack heights
Up to 300 positions
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
| Price | $42.935 | $40.646 | $39.119 | $38.165 | $29.615 | $26.765 | $21.064 | $15.365 |
You don’t have an account? Create one
| Packaging Notes |
|---|
| Packaging Type: Bulk |