QTH-150-02-L-D-GP-LC-K - 0.50 mm Q Strip® High-Speed Ground Plane Terminal Strip
The QTH series is a 0.50 mm (.0197") pitch low profile, surface mount socket with an integrated ground plane that can be utilized to provide a power or ground connection. Available in multiple stacking height options, the blade and beam design of the QTH delivers 25 Gbps performance.
Features
Extended Life Product™ (E.L.P.™)
25 Gbps performance
0.50 mm (.0197") pitch
5 mm–30 mm stack heights
Up to 300 positions
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
| Price | $32.652 | $30.911 | $29.750 | $29.024 | $22.543 | $20.383 | $16.062 | $11.742 |
You don’t have an account? Create one
| Packaging Notes |
|---|
| Packaging Type: Bulk |