QTS-025-01-C-D-A - .635mm High-Speed Ground Plane SMT Header Connector, 50 Pin, 2 Row, 50µin Gold/Tin, 5mm Ht, A Pin
Features
5 mm–16 mm stack heights
Extended Life Product™ (E.L.P.™)
0.635 mm (.025") pitch
Up to 250 positions
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $11.240 | $10.910 | $10.630 | $10.120 | $8.520 | $7.210 | $6.030 | $4.960 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| QTS-025-01-L-D-A | 28 | Tray | 96 | 96 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tray (96 parts per package) |

