QTS-025-02-LM-D-RA 0.635 mm Q Strip® High-Speed Ground Plane Terminal Strip
Features
5 mm–16 mm stack heights
Extended Life Product™ (E.L.P.™)
0.635 mm (.025") pitch
Up to 250 positions
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| QTS-025-02-F-D-RA | 0 | Tray | 1 | 28 | Plating | No |
| QTS-025-02-L-D-RA | 0 | Tray | 1 | 32 | Plating | No |
| QTS-025-02-STL-D-RA | 0 | Tray | 1 | 28 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
