QTS-025-04-F-D-A-K-TR - .635mm High-Speed Ground Plane SMT Header Connector, 50 Pin, 2 Row, Gold Flash/Tin, 16mm Ht, A Pin, K Pad, Tape & Reel
Features
5 mm–16 mm stack heights
Extended Life Product™ (E.L.P.™)
0.635 mm (.025") pitch
Up to 250 positions
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $10.930 | $10.608 | $10.338 | $9.838 | $8.299 | $7.030 | $5.907 | $4.878 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| QTS-025-04-F-D-A-K | 0 | Tray | 40 | 40 | Packaging | No |
| QTS-025-04-F-D-A-K-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| QTS-025-04-H-D-A-K-TR | 0 | Tape & Reel | 1 | 100 | Plating | No |
| QTS-025-04-C-D-A-K-TR | 0 | Tape & Reel | 1 | 100 | Plating | No |
| QTS-025-04-L-D-A-K-TR | 0 | Tape & Reel | 1 | 100 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (100 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |
