QTS-050-01-FTL-D-RA-WT 0.635 mm Q Strip® High-Speed Ground Plane Terminal Strip
Features
0.635 mm (.025") pitch
Guide post option
Up to 200 positions
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $21.016 | $19.895 | $19.148 | $18.681 | $14.319 | $12.864 | $9.956 | $7.047 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| QTS-050-01-F-D-WT-RA | 0 | Bulk | 1 | 0 | Plating | No |
| QTS-050-01-LM-D-RA-WT | 0 | Tray | 1 | 18 | Plating | No |
| QTS-050-01-L-D-RA-WT | 0 | Tray | 1 | 18 | Plating | No |
| QTS-050-01-H-D-RA-WT | 0 | Tray | 1 | 18 | Plating | No |
| QTS-050-01-F-D-RA-WT | 0 | Tray | 1 | 18 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
