QTS-050-02-L-D-A-K-TR - 0.635 mm Q Strip® High-Speed Ground Plane Terminal Strip
Features
5 mm–16 mm stack heights
Extended Life Product™ (E.L.P.™)
0.635 mm (.025") pitch
Up to 250 positions
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Ships Tomorrow: 898 pieces |
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 300 | 600 | 1200 | 2700 | 5100 |
| Price | $6.678 | $6.159 | $5.777 | $5.205 | $4.950 | $4.622 | $4.102 | $3.795 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| QTS-050-02-L-D-A-K | 0 | Tray | 64 | 64 | Packaging | No |
| QTS-050-02-L-D-A-K-FR | 0 | Tape & Reel | 300 | 300 | Packaging | No |
| QTS-050-02-C-D-A-K-TR | 0 | Tape & Reel | 1 | 300 | Plating | No |
| QTS-050-02-F-D-A-K-TR | 0 | Tape & Reel | 1 | 300 | Plating | No |
| QTS-050-02-H-D-A-K-TR | 0 | Tape & Reel | 1 | 300 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (300 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |

