QTS-075-04-C-D-A-K - 0.635 mm Q Strip® High-Speed Ground Plane Terminal Strip
Features
5 mm–16 mm stack heights
Extended Life Product™ (E.L.P.™)
0.635 mm (.025") pitch
Up to 250 positions
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| QTS-075-04-C-D-A-K-FR | 0 | Tape & Reel | 100 | 100 | Packaging | No |
| QTS-075-04-C-D-A-K-TR | 0 | Tape & Reel | 1 | 100 | Packaging | No |
| QTS-075-04-FTL-D-A-K | 0 | Tray | 1 | 39 | Plating | No |
| QTS-075-04-H-D-A-K | 0 | Tray | 39 | 39 | Plating | No |
| QTS-075-04-L-D-A-K | 0 | Tray | 39 | 39 | Plating | No |
| QTS-075-04-F-D-A-K | 0 | Tray | 39 | 39 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
