SCPE-G-00.50-BC-NP - AccliMate™ IP68 Sealed Circular Ethernet Cable Plug Assembly

Features

  • Double ended sealed option

  • Dust cap DCA-17-02

  • Ethernet Cat5e

  • Field application kits available

  • Rugged overmold construction

  • Rugged threaded interface

OEM Pricing
Breaks 1 10 25 50 100 250 500 1000
Price $111.214 $105.284 $101.328 $98.857 $64.395 $52.908 $29.933 $6.958
Please Login to see customer specific pricing. Or you may directly contact support.
You don’t have an account? Create one
Part-specific Documents
Mates and Related Components

Mating Connectors

SCRES Series Thumbnail Image
SCRES

AccliMate™ IP68 Sealed Circular Ethernet Cable Assembly, Receptacle

SCRE Series Thumbnail Image
SCRE

AccliMate™ IP68 Sealed Circular Ethernet Panel Mount Receptacle

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Recognitions
RoHS compliant
Trade Compliance
HTS Code 8544.49
ECCN Code EAR99
Environmental Compliance
Halogen Halogenated
Penta Octa Compliant
Moisture Sensitivity Level Not Moisture Sensitive
WEEE Compliant
EU ROHS 2 + Pthalate Directive Compliant
EU REACH No SVHCs
China ROHS Non Hazardous - E
California Proposition 65 WARNING: Risk of Cancer & Reproductive Harm (Nickel). www.p65warnings.ca.gov
EU CE Mark Compliant
UKCA Mark Compliant
Regulatory Verification Method Automatic
Country of Origin (“COO”) Information

Probable COO: TAIWAN. For quantity-specific COO data, please use our pricing & delivery lookup tool.

Probable Country of Origin is our best effort to predict the COO. However, due to our Sudden Service and order flexibility, the Country of Origin is subject to change. If the COO at shipment changes from the latest Order Acknowledgement, Samtec will pass along the lesser of the two tariff surcharge rates.

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.