SCPFE-17-G-01-NP AccliMate™ IP68 Sealed Circular Ethernet Cable Plug, Field Termination Kit
Features
-01: For cable outside diameter range of 05.00 mm to 05.75 mm
-02: For cable outside diameter range of 05.75 mm to 06.50 mm
Available for long cable run and small-opening applications
Ethernet field termination kit
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
| Breaks | 1 | 10 | 25 | 50 | 100 | 500 | 1000 | 2000 |
| Price | $10.203 | $9.430 | $8.915 | $8.592 | $7.190 | $6.722 | $5.787 | $4.852 |
You don’t have an account? Create one
| Packaging Notes |
|---|
| Packaging Type: Bag & Tag |