SEAC-020-08-65.4-TU-TU - .050" SEARAY™ High-Speed High-Density Array Cable Assembly
Features
.050" (1.27 mm) pitch
50 ohm single-ended signal routing
Designed for high-speed, micro pitch applications
Mates with SEARAY™ sockets
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| SEAC-020-08-78.7-TU-TU | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| SEAC-020-08-80.0-TU-TU | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| SEAC-020-08-40.0-TU-TU | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| SEAC-020-08-36.0-TU-TU | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| SEAC-020-08-30.0-TU-TU | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| SEAC-020-08-29.0-TU-TU | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| SEAC-020-08-25.0-TU-TU | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| SEAC-020-08-24.0-TU-TU | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| SEAC-020-08-20.0-TU-TU | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| SEAC-020-08-19.7-TU-TU | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| SEAC-020-08-18.0-TU-TU | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| SEAC-020-08-16.0-TU-TU | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| SEAC-020-08-15.0-TU-TU | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| SEAC-020-08-12.0-TU-TU | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| SEAC-020-08-11.8-TU-TU | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| SEAC-020-08-10.0-TU-TU | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| SEAC-020-08-08.0-TU-TU | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| SEAC-020-08-07.0-TU-TU | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| SEAC-020-08-06.0-TU-TU | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |

