SEAC-030-06-99.9-TU-TD-2 - .050" SEARAY™ High-Speed High-Density Array Cable Assembly
Features
.050" (1.27 mm) pitch
50 ohm single-ended signal routing
Designed for high-speed, micro pitch applications
Mates with SEARAY™ sockets
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| SEAC-030-06-42.0-TU-TD-2 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| SEAC-030-06-40.0-TU-TD-2 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| SEAC-030-06-32.0-TU-TD-2 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| SEAC-030-06-31.5-TU-TD-2 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| SEAC-030-06-24.0-TU-TD-2 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| SEAC-030-06-23.6-TU-TD-2 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| SEAC-030-06-16.0-TU-TD-2 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| SEAC-030-06-12.0-TU-TD-2 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| SEAC-030-06-07.0-TU-TD-2 | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |

