SEAFC-20-5.0-L-06-1-K-TR - .050" SEARAY™ High-Speed High-Density Open-Pin-Field Array Socket, Mate for SEAC Series

SEAFC

Features

  • .050" (1.27 mm) pitch

  • Lower insertion/withdrawal forces

  • Rugged Edge Rate® contact

  • Solder charge termination

  • Up to 500 I/Os

OEM Pricing
Breaks 1 10 25 50 100 250 500 1000
Price $16.048 $15.192 $14.622 $14.265 $11.679 $10.816 $9.092 $7.368
Please Login to see customer specific pricing. Or you may directly contact support.
You don’t have an account? Create one
Part-specific Documents
Mates and Related Components

Mating Connectors

SEAC Series Thumbnail Image
SEAC

.050" SEARAY™ High-Speed High-Density Array Cable Assembly

SEAR Series Thumbnail Image
SEAR

.050" SEARAY™ High-Speed High-Density Riser, 85 Ohm

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Trade Compliance
HTS Code 8536.69
ECCN Code EAR99
Environmental Compliance
Halogen Halogen Free (Br/Cl per JS-709C)
Penta Octa Compliant
Moisture Sensitivity Level 1
WEEE Not in Scope
EU ROHS 2 + Pthalate Directive Non-Compliant
EU REACH Lead
China ROHS Hazardous - 50 Year
California Proposition 65 WARNING: Risk of Cancer & Reproductive Harm (Nickel & Lead). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
PFAS No Known PFAS
Regulatory Verification Method Automatic

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.