SFM - 1.27mm (.05 Inch) Pitch Board to Board / Wire to Board Receptacle Socket / Female Connectors, Single or Double Row, Right Angle or Vertical, Surface Mount (SMT) / Through Hole, Locking Clip / Screw Option, Tiger Eye™

A range of socket strips for high mating cycle applications, the SFM is available with through-hole or surface mount terminations. The SFM utilizes Samtec's Tiger Eye™ multi-finger BeCu contact system for reliability in tough conditions. The SFM can be specified with a locking system for added mating assurance.

Features

  • Application: Polarized single and double row multi-finger BeCu contact system to 100 pins

  • Contact System: Tiger Eye™

  • Up to 8 Gbps performance

  • Pitch: .050" (1.27 mm)

  • Orientation: Vertical, horizontal

  • Termination: Through-hole, surface mount

  • Meets or exceeds MIL-DTL-55302 testing

  • Current rating: 3.7 A max

  • Voltage rating: 250 VAC/354 VDC max

  • Special Features: Screw down and solder nail options available for most rugged requirements

  • SET Qualified Product: visit samtec.com/SET for more information about Severe Environment Testing

  • Extended Life Product™ (E.L.P.™)

  • Automotive A-Series product available

1.27mm (.05 Inch) Pitch Board to Board / Wire to Board Receptacle Socket / Female Connectors, Single or Double Row, Right Angle or Vertical, Surface Mount (SMT) / Through Hole, Locking Clip / Screw Option, Tiger Eye™
View Full Mated Sets
Protocols
PDR IB EDR 32GFC 64GFC IB HDR 128GFC IB NDR 256GFC IB XDR
25.8 Gbps 28.05 Gbps 28.9 Gbps PAM4 53.13 Gbps PAM4 56.1 Gbps PAM4 106.25 Gbps PAM4 112.2 Gbps PAM4 200 Gbps PAM4
8 Gbps NRZ No No No No No No No No
How is this calculated?
Mates and Related Components

1.27 mm Single Row Tiger Eye™ Family

Contact Related Series
Housing Contact Cable Assembly Board Assembly Hand Tool Applicator
ISDF CC03M SFSS SFM CAT-HT-203-2830-12 CAT-MC-203-2830-XX-01
CC03R SFSST SFC
Terminal Related Series
Housing Terminal Cable Assembly Board Assembly Hand Tool Applicator
TSDF T1M44-M TFSS TFC CAT-HT-144-2830-12 CAT-MC-144-2830-XX-01
T1M44-R TFSST TFM

1.27 mm Double Row Tiger Eye™ Family

Contact Related Series
Housing Contact Cable Assembly Board Assembly Hand Tool Applicator
ISDF CC03M SFSD SFC CAT-HT-203-2830-12 CAT-MC-203-2830-XX-01
CC03R SFSDT SFM
Terminal Related Series
Housing Terminal Cable Assembly Board Assembly Hand Tool Applicator
TSDF T1M44-M TFSD TFC CAT-HT-144-2830-12 CAT-MC-144-2830-XX-01
T1M44-R TFSDT TFM
Full Mated Sets
? More than 200,000 connectors and cables in
our Reserve™ program ship to you in 1-day.
Guaranteed. Learn more.
Part Number Mating Part Number Reserve Pitch Mated Stack Height Positions Board Termination Mating Orientation Product Data Rate
TFM-105-02-L-DH SFM-105-02-L-DH-TR .050" (1.27 mm) 10 Surface Mount Coplanar 8 Gbps NRZ
TFM-105-02-L-DH SFM-105-02-L-D .050" (1.27 mm) 10 Surface Mount Right Angle 8 Gbps NRZ
TFM-105-12-L-D-A SFM-105-02-L-D-A .050" (1.27 mm) 8.13 10 Surface Mount Vertical Board Stacking 8 Gbps NRZ
TFM-105-22-L-D-A SFM-105-02-L-D-A .050" (1.27 mm) 9.91 10 Surface Mount Vertical Board Stacking 8 Gbps NRZ
TFM-105-32-L-D-A SFM-105-02-L-D-A .050" (1.27 mm) 11.81 10 Surface Mount Vertical Board Stacking 8 Gbps NRZ
TFM-105-02-L-D-A SFM-105-02-L-D-A .050" (1.27 mm) 6.35 10 Surface Mount Vertical Board Stacking 8 Gbps NRZ
TFM-107-02-L-DH SFM-107-02-L-DH-TR .050" (1.27 mm) 14 Surface Mount Coplanar 8 Gbps NRZ
TFM-107-02-L-DH SFM-107-02-L-D .050" (1.27 mm) 14 Surface Mount Right Angle 8 Gbps NRZ
TFM-107-02-L-D-A SFM-107-02-L-D-A .050" (1.27 mm) 6.35 14 Surface Mount Vertical Board Stacking 8 Gbps NRZ
TFM-110-02-L-DH SFM-110-02-L-DH-TR .050" (1.27 mm) 20 Surface Mount Coplanar 8 Gbps NRZ
TFM-110-02-L-DH SFM-110-02-L-D .050" (1.27 mm) 20 Surface Mount Right Angle 8 Gbps NRZ
TFM-110-02-L-D-A SFM-110-02-L-D-A .050" (1.27 mm) 6.35 20 Surface Mount Vertical Board Stacking 8 Gbps NRZ
TFM-110-22-L-D-A SFM-110-02-L-D-A .050" (1.27 mm) 9.91 20 Surface Mount Vertical Board Stacking 8 Gbps NRZ
TFM-110-12-L-D-A SFM-110-02-L-D-A .050" (1.27 mm) 8.13 20 Surface Mount Vertical Board Stacking 8 Gbps NRZ
TFM-110-32-L-D-A SFM-110-02-L-D-A .050" (1.27 mm) 11.81 20 Surface Mount Vertical Board Stacking 8 Gbps NRZ
TFM-115-02-L-DH SFM-115-02-L-DH-TR .050" (1.27 mm) 30 Surface Mount Coplanar 8 Gbps NRZ
TFM-115-02-L-DH SFM-115-02-L-D .050" (1.27 mm) 30 Surface Mount Right Angle 8 Gbps NRZ
TFM-115-02-L-D-A SFM-115-02-L-D-A .050" (1.27 mm) 6.35 30 Surface Mount Vertical Board Stacking 8 Gbps NRZ
TFM-115-12-L-D-A SFM-115-02-L-D-A .050" (1.27 mm) 8.13 30 Surface Mount Vertical Board Stacking 8 Gbps NRZ
TFM-115-32-L-D-A SFM-115-02-L-D-A .050" (1.27 mm) 11.81 30 Surface Mount Vertical Board Stacking 8 Gbps NRZ
Interactive Power Chart

USE OF THE PLOT TOOL/PLOTS: The Plot Tool/Plots are for the limited purpose of considering the purchase/use of product(s) of Samtec, Inc. (“Samtec”) and contain proprietary information of Samtec, our various licensors, or both. Samtec does not grant express or implied rights or license under any patent, copyright, trademark or other proprietary rights and the use of the Plot Tool/Plots for building, reverse engineering or replication is strictly prohibited. By using the Plot Tool/Plots, the user agrees to not infringe, directly or indirectly, upon any intellectual property rights of Samtec and acknowledges that Samtec, our various licensors, or both own all intellectual property therein. The Plot Tool/Plots are presented “AS IS”. While Samtec makes every effort to present excellent information, it does not warrant the Plot Tool/Plots are without error or defect or the use of the Plot Tool/Plots in terms of accuracy, reliability or otherwise. The user agrees that all access and use of the Plot Tool/Plots is at its own risk. The Plot Tool and associated Plots are for reference only. Please refer to Samtec qualification reports for official data. NO WARRANTIES EXPRESSED OR IMPLIED, INCLUDING ANY WARRANTY OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE OR OF ANY KIND WHATSOEVER ARE PROVIDED.

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.