SFMC-102-01-S-D-FR - .050" Tiger Eye™ High-Reliability Flexible Pin Count Socket Strip
Features
Up to 8 Gbps performance
Pitch: .050" (1.27 mm)
Contact System: Tiger Eye™
Orientation: Vertical
Termination: Through-hole, surface mount
Application: Polarized double row multi-finger Phosphor Bronze contact system to 100 pins
Special Features: Lower cost plating option
Current rating: 2.9 A max
Voltage rating: 219 VAC/310 VDC max
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | |||||
|---|---|---|---|---|---|
| Breaks | 600 | 1200 | 2400 | 5400 | 10200 |
| Price | $1.366 | $1.176 | $1.064 | $0.896 | $0.784 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| SFMC-102-01-S-D | 0 | Layer | 1 | 0 | Packaging | No |
| SFMC-102-01-S-D-TR | 0 | Tape & Reel | 1 | 600 | Packaging | No |
| SFMC-102-01-L-D-FR | 0 | Tape & Reel | 600 | 600 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
