SFMC-106-02-S-D-P - .050" Tiger Eye™ High-Reliability Flexible Pin Count Socket Strip
Features
Up to 8 Gbps performance
Pitch: .050" (1.27 mm)
Contact System: Tiger Eye™
Orientation: Vertical
Termination: Through-hole, surface mount
Application: Polarized double row multi-finger Phosphor Bronze contact system to 100 pins
Special Features: Lower cost plating option
Current rating: 2.9 A max
Voltage rating: 219 VAC/310 VDC max
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 5000 |
| Price | $3.394 | $3.024 | $2.766 | $2.598 | $2.251 | $2.027 | $1.736 | $1.534 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| SFMC-106-02-S-D-P-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| SFMC-106-02-S-D-P-TR | 0 | Tape & Reel | 1 | 750 | Packaging | No |
| SFMC-106-02-F-D-P | 0 | Tube | 1 | 72 | Plating | No |
| SFMC-106-02-S-D-K | 0 | Tube | 1 | 72 | PickAndPlacePad | No |
| Packaging Notes |
|---|
| Packaging Type: Tube (72 parts per package) |
