SFMH-120-02-L-D-WT-FR - .050" Tiger Eye™ High-Reliability Socket Strip, Horizontal Mount
Features
Surface mount horizontal tails
Mates with FSH terminal strip
Weld tab and locking clip options
Current rating: 2.6 A max
Voltage rating: 213 VAC/301 VDC max
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | |||
|---|---|---|---|
| Breaks | 650 | 1300 | 2600 |
| Price | $7.494 | $5.904 | $4.314 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| SFMH-120-02-L-D-WT | 0 | Tube | 1 | 20 | Packaging | No |
| SFMH-120-02-L-D-WT-TR | 0 | Tape & Reel | 1 | 650 | Packaging | No |
| SFMH-120-02-F-D-WT-FR | 0 | Tape & Reel | 650 | 650 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
