SFMH-120-02-STL-D-LC-TR - .050" Tiger Eye™ High-Reliability Socket Strip, Horizontal Mount
Features
Surface mount horizontal tails
Mates with FSH terminal strip
Weld tab and locking clip options
Current rating: 2.6 A max
Voltage rating: 213 VAC/301 VDC max
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $17.446 | $16.516 | $15.896 | $15.508 | $12.003 | $10.835 | $8.499 | $6.162 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| SFMH-120-02-STL-D-LC | 0 | Tube | 1 | 20 | Packaging | No |
| SFMH-120-02-STL-D-LC-FR | 0 | Tape & Reel | 625 | 625 | Packaging | No |
| SFMH-120-02-LM-D-LC-TR | 0 | Tape & Reel | 1 | 625 | Plating | No |
| SFMH-120-02-L-D-LC-TR | 0 | Tape & Reel | 1 | 625 | Plating | No |
| SFMH-120-02-F-D-LC-TR | 0 | Tape & Reel | 1 | 625 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (625 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |
