SFML-105-01-H-D-A 1.27mm (.05 Inch) Pitch Board to Board / Wire to Board Receptacle Socket / Female Connectors, Double Row, Vertical, Surface Mount (SMT) / Through Hole, Locking Tab, Locking Clip Option, Tiger Eye™
Features
Up to 8 Gbps performance
High-reliability Tiger Eye™ contacts
Vertical row configuration
Available in surface mount and through-hole
Available in standard or low insertion contacts
Low cost Tiger Eye™ Lite contacts available
Rugged options available
Current rating: 3.7 A max
Voltage rating: 250 VAC/354 VDC max
Extended Life Product™ (E.L.P.™)
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| SFML-105-01-S-D-A | 0 | Tube | 1 | 62 | Plating | No |
| SFML-105-01-L-D-A | 0 | Tube | 1 | 62 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
