SFML-110-T2-S-D-LC-P-TR - .05in/1.27mm Tiger Eye Receptacle Socket Locking, 20 Pin, 2 Row, 30µin Gold/Tin, SMT, PhosB, LC, PnP Pad, Tape & Reel
Features
Up to 8 Gbps performance
High-reliability Tiger Eye™ contacts
Vertical row configuration
Available in surface mount and through-hole
Available in standard or low insertion contacts
Low cost Tiger Eye™ Lite contacts available
Rugged options available
Current rating: 3.7 A max
Voltage rating: 250 VAC/354 VDC max
Extended Life Product™ (E.L.P.™)
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 4400 |
| Price | $4.962 | $4.424 | $4.043 | $3.797 | $3.427 | $3.147 | $2.845 | $2.733 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| SFML-110-T2-S-D-LC-P | 0 | Tube | 1 | 35 | Packaging | No |
| SFML-110-T2-S-D-LC-P-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| SFML-110-T2-L-D-LC-P-TR | 0 | Tape & Reel | 1 | 550 | Plating | No |
| SFML-110-T2-SM-D-LC-P-TR | 0 | Tape & Reel | 1 | 550 | Plating | No |
| SFML-110-T2-H-D-LC-P-TR | 0 | Tape & Reel | 1 | 550 | Plating | No |
| SFML-110-T2-S-D-LC-K-TR | 0 | Tape & Reel | 1 | 675 | PickAndPlacePad | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (550 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |
