SFML-120-02-L-D-A-K-TR - .05in/1.27mm Tiger Eye Receptacle Socket Locking, 40 Pin, 2 Row, 10µin Gold/Tin, SMT, BeCu, A Pin, K Pad, Tape & Reel
Features
Up to 8 Gbps performance
High-reliability Tiger Eye™ contacts
Vertical row configuration
Available in surface mount and through-hole
Available in standard or low insertion contacts
Low cost Tiger Eye™ Lite contacts available
Rugged options available
Current rating: 3.7 A max
Voltage rating: 250 VAC/354 VDC max
Extended Life Product™ (E.L.P.™)
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 500 | 1000 | 2000 |
| Price | $6.922 | $6.307 | $5.872 | $5.576 | $4.950 | $4.516 | $3.986 | $3.710 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| SFML-120-02-L-D-A-K | 0 | Tube | 1 | 19 | Packaging | No |
| SFML-120-02-L-D-A-K-FR | 0 | Tape & Reel | 525 | 525 | Packaging | No |
| SFML-120-02-S-D-A-K-TR | 0 | Tape & Reel | 1 | 525 | Plating | No |
| SFML-120-02-H-D-A-K-TR | 0 | Tape & Reel | 1 | 525 | Plating | No |
| SFML-120-02-STL-D-A-K-TR | 0 | Tape & Reel | 1 | 525 | Plating | No |
| SFML-120-02-L-D-A-P-TR | 0 | Tape & Reel | 1 | 450 | PickAndPlacePad | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (525 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |
