SHF-103-01-F-D-RA - Shrouded Terminal Strip, 0.050" pitch
The SHF series is a shrouded PCB mounting terminal strip for use with FFSD flat ribbon and FFTP twisted pair cable assemblies.
Features
.050" (1.27 mm) pitch
All common pin counts from 4 to 25
Mates with FFSD/FFTP without strain relief
Polarization notch
Through-hole, right-angle and surface mount
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 10000 |
| Price | $3.172 | $2.587 | $2.196 | $1.952 | $1.594 | $1.475 | $1.236 | $0.996 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| SHF-103-01-F-D-RA-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| SHF-103-01-F-D-RA-TR | 0 | Tape & Reel | 1 | 0 | Packaging | No |
| SHF-103-01-L-D-RA | 0 | Tube | 1 | 56 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
