SL-122-T-11 .100" Low Profile Single Row Screw Machine Socket Strip
Features
Application: Low profile single row to 32 positions
Contact System: Beryllium copper contact in machined shell
Pitch: .100" (2.54 mm)
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Ships Tomorrow: 394 pieces |
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 5000 |
| Price | $5.257 | $4.752 | $4.416 | $4.206 | $3.177 | $2.834 | $2.149 | $1.463 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| SL-122-TT-11 | 394 | Bulk | 1 | 0 | Plating | Yes |
| SL-122-G-11 | 394 | Bulk | 1 | 0 | Plating | Yes |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
