SLW-107-01-H-D - .100in/2.54mm Low Profile Through Hole Socket Strip Receptacle .180in Ht, 14 Pin, 2 Row, 30µin Gold/Flash
Features
Application: Single and double row up to 100 pins
Contact System: Tiger Buy™
Orientation: Vertical
Pitch: .100" (2.54 mm)
Termination: Through-hole
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 10000 |
| Price | $5.382 | $4.390 | $3.726 | $3.313 | $2.499 | $2.228 | $1.685 | $1.143 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| SLW-107-01-T-D | 450 | Bulk | 1 | 0 | Plating | No |
| SLW-107-01-F-D | 298 | Bulk | 1 | 0 | Plating | Yes |
| SLW-107-01-G-D | 139 | Bulk | 1 | 0 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
