SLW-118-01-L-D - .100in/2.54mm Low Profile Through Hole Socket Strip Receptacle .180in Ht, 36 Pin, 2 Row, 10µin Gold/Tin

Features

  • Application: Single and double row up to 100 pins

  • Contact System: Tiger Buy™

  • Orientation: Vertical

  • Pitch: .100" (2.54 mm)

  • Termination: Through-hole

View Mating Products:
Mating Products
OEM Pricing
Breaks 1 25 50 100 500 1000 2500 5000
Price $5.504 $4.975 $4.624 $4.403 $3.322 $2.962 $2.240 $1.519
Please Login to see customer specific pricing. Or you may directly contact support.
You don’t have an account? Create one
Part-specific Documents
Mating Parts
mtsw-118-07-l-d-225
MTSW-118-07-L-D-225

.100" Variable Post Height Terminal Strip

Add to Cart
mtsw-118-07-l-d-220
MTSW-118-07-L-D-220

.100" Variable Post Height Terminal Strip

Add to Cart
mtsw-118-07-l-d-215
MTSW-118-07-L-D-215

.100" Variable Post Height Terminal Strip

Add to Cart
mtsw-118-07-l-d-210
MTSW-118-07-L-D-210

.100" Variable Post Height Terminal Strip

Add to Cart
mtsw-118-07-l-d-205
MTSW-118-07-L-D-205

.100" Variable Post Height Terminal Strip

Add to Cart
mtsw-118-07-l-d-200
MTSW-118-07-L-D-200

.100" Variable Post Height Terminal Strip

Add to Cart
mtsw-118-07-l-d-190
MTSW-118-07-L-D-190

.100" Variable Post Height Terminal Strip

Add to Cart
mtsw-118-07-l-d-185
MTSW-118-07-L-D-185

.100" Variable Post Height Terminal Strip

Add to Cart
mtsw-118-07-l-d-180
MTSW-118-07-L-D-180

.100" Variable Post Height Terminal Strip

Add to Cart
mtsw-118-07-l-d-175
MTSW-118-07-L-D-175

.100" Variable Post Height Terminal Strip

Add to Cart
mtsw-118-07-l-d-170
MTSW-118-07-L-D-170

.100" Variable Post Height Terminal Strip

Add to Cart
mtsw-118-07-l-d-165
MTSW-118-07-L-D-165

.100" Variable Post Height Terminal Strip

Add to Cart
mtsw-118-07-l-d-160
MTSW-118-07-L-D-160

.100" Variable Post Height Terminal Strip

Add to Cart
mtsw-118-07-l-d-155
MTSW-118-07-L-D-155

.100" Variable Post Height Terminal Strip

Add to Cart
mtsw-118-07-l-d-150
MTSW-118-07-L-D-150

.100" Variable Post Height Terminal Strip

Add to Cart
mtlw-118-05-l-d-185
MTLW-118-05-L-D-185

.100" Low Profile Variable Post Height Terminal Strip

Add to Cart
mtlw-118-05-l-d-180
MTLW-118-05-L-D-180

.100" Low Profile Variable Post Height Terminal Strip

Add to Cart
mtlw-118-05-l-d-175
MTLW-118-05-L-D-175

.100" Low Profile Variable Post Height Terminal Strip

Add to Cart
mtlw-118-05-l-d-170
MTLW-118-05-L-D-170

.100" Low Profile Variable Post Height Terminal Strip

Add to Cart
mtlw-118-05-l-d-165
MTLW-118-05-L-D-165

.100" Low Profile Variable Post Height Terminal Strip

Add to Cart
mtlw-118-05-l-d-160
MTLW-118-05-L-D-160

.100" Low Profile Variable Post Height Terminal Strip

Add to Cart
mtlw-118-06-l-d-155
MTLW-118-06-L-D-155

.100" Low Profile Variable Post Height Terminal Strip

Add to Cart
mtlw-118-06-l-d-150
MTLW-118-06-L-D-150

.100" Low Profile Variable Post Height Terminal Strip

Add to Cart
mtlw-118-06-l-d-145
MTLW-118-06-L-D-145

.100" Low Profile Variable Post Height Terminal Strip

Add to Cart
mtlw-118-06-l-d-140
MTLW-118-06-L-D-140

.100" Low Profile Variable Post Height Terminal Strip

Add to Cart
mtlw-118-06-l-d-135
MTLW-118-06-L-D-135

.100" Low Profile Variable Post Height Terminal Strip

Add to Cart
mtlw-118-06-l-d-130
MTLW-118-06-L-D-130

.100" Low Profile Variable Post Height Terminal Strip

Add to Cart
mtlw-118-06-l-d-125
MTLW-118-06-L-D-125

.100" Low Profile Variable Post Height Terminal Strip

Add to Cart
tlw-118-06-l-d
TLW-118-06-L-D

.100" Low Profile Terminal Strip

Add to Cart
tsw-118-07-l-d
TSW-118-07-L-D

.100" Terminal Strip

Add to Cart
mtsw-118-07-l-d-195
MTSW-118-07-L-D-195

.100" Variable Post Height Terminal Strip

Add to Cart
Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Recognitions
RU Certificate This product complies with UL document number E111594
RoHS compliant RoHS compliant
Trade Compliance
HTS Code 8536.69
ECCN Code EAR99
Environmental Compliance
Halogen Halogenated
Penta Octa Compliant
Moisture Sensitivity Level Not Moisture Sensitive
WEEE Not in Scope
EU ROHS 2 + Pthalate Directive Compliant
EU REACH No SVHCs
China ROHS Non Hazardous - E
California Proposition 65 WARNING: Risk of Cancer & Reproductive Harm (Nickel). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
PFAS No Known PFAS
Regulatory Verification Method Automatic
Country of Origin (“COO”) Information

Probable COO: MALAYSIA. For quantity-specific COO data, please use our pricing & delivery lookup tool.

Probable Country of Origin is our best effort to predict the COO. However, due to our Sudden Service and order flexibility, the Country of Origin is subject to change. If the COO at shipment changes from the latest Order Acknowledgement, Samtec will pass along the lesser of the two tariff surcharge rates.

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.