SMA 50 Ohm SMA Jack Board Connector
SMA is a subminiature interconnect with screw-type coupling. SMA is intermateable with 2.92 mm and 3.50 mm connectors and is ideal for size, performance and cost-critical applications. Operating frequency reaches 18 GHz, with extended frequency versions to 26.5 GHz also available.
Features
50 ohm impedance
Vertical or right-angle orientations
Non-magnetic option available for medical and aerospace applications
Performance to 18 GHz (26.5 GHz options also available)
Through-hole, surface mount, mixed technology or edge mount
Configure your product using the options below
Configured Part Number
View Full Mated Sets
This part number is one of more than
200,000 connectors and cables in our
Reserve™ program that ship to you
in 1-day. Guaranteed.
200,000 connectors and cables in our
Reserve™ program that ship to you
in 1-day. Guaranteed.
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
Catalog Pages
Prints
| Footprints may be located on the Print. If not, please contact Customer Engineering Support. |
Mates and Related Components
Related Components
Mating Connectors
Test Reports
Full Mated Sets
?
More than 200,000 connectors and cables in
our Reserve™ program ship to you in 1-day.
Guaranteed. Learn more.
our Reserve™ program ship to you in 1-day.
Guaranteed. Learn more.
| Part Number | Mating Part Number | Reserve | Pitch | Mated Stack Height | Positions | Board Termination | Mating Orientation | Product Data Rate |
|---|---|---|---|---|---|---|---|---|
| SMA-P-C-H-ST-CA1 | CAT-RF-FER-01 | |||||||
| SMA-J-P-H-ST-TH1 | ||||||||
| SMA-J-P-H-ST-EM1 | ||||||||
| SMA-J-P-H-ST-PN2 | ||||||||
| SMA-P-C-H-RA-CA1 | CAT-RF-FER-01 | |||||||
| SMA-J-C-H-ST-BH2 | CAT-RF-FER-01 | |||||||
| SMA-J-C-H-ST-BH1 | CAT-RF-FER-01 | |||||||
| SMA-J-C-H-ST-BH3 | ||||||||
| SMA-J-C-H-ST-BR1 | ||||||||
| SMA-J-C-H-ST-SB1 | ||||||||
| SMA-J-W-H-ST-BHA | ||||||||
| SMA-J-C-GF-ST-S10 | ||||||||
| SMA-P-C-GF-ST-C10 |
Tech Library
Compliance
| Compliance Tools |
|---|
| Material Declaration |
| EU RoHS and REACH Compliance |
For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

