SMH-102-02-F-S-TR - .100" Horizontal Surface Mount Socket Strip
Features
Application: Single and double row up to 72 pins
Contact System: Tiger Buy™
Orientation: horizontal
Pitch: .100" (2.54 mm)
Termination: Surface mount
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 10000 |
| Price | $1.274 | $0.988 | $0.799 | $0.680 | $0.519 | $0.465 | $0.358 | $0.250 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| SMH-102-02-F-S | 0 | Bulk | 1 | 0 | Packaging | No |
| SMH-102-02-F-S-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| SMH-102-02-SM-S-TR | 0 | Tape & Reel | 1 | 750 | Plating | No |
| SMH-102-02-T-S-TR | 0 | Tape & Reel | 1 | 750 | Plating | No |
| SMH-102-02-S-S-TR | 0 | Tape & Reel | 1 | 750 | Plating | No |
| SMH-102-02-G-S-TR | 0 | Tape & Reel | 1 | 750 | Plating | No |
| SMH-102-02-L-S-TR | 0 | Tape & Reel | 1 | 750 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (750 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |
