SMH-105-02-TM-D-TR .100" Horizontal Surface Mount Socket Strip
Features
Application: Single and double row up to 72 pins
Contact System: Tiger Buy™
Orientation: horizontal
Pitch: .100" (2.54 mm)
Termination: Surface mount
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 10000 |
| Price | $2.136 | $1.742 | $1.479 | $1.315 | $0.991 | $0.883 | $0.669 | $0.453 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| SMH-105-02-TM-D | 0 | Bulk | 1 | 0 | Packaging | No |
| SMH-105-02-L-D-TR | 0 | Tape & Reel | 1 | 425 | Plating | No |
| SMH-105-02-F-D-TR | 0 | Tape & Reel | 1 | 425 | Plating | No |
| SMH-105-02-G-D-TR | 0 | Tape & Reel | 1 | 425 | Plating | No |
| SMH-105-02-SM-D-TR | 0 | Tape & Reel | 1 | 425 | Plating | No |
| SMH-105-02-S-D-TR | 0 | Tape & Reel | 1 | 425 | Plating | No |
| SMH-105-02-H-D-TR | 0 | Tape & Reel | 1 | 425 | Plating | No |
| SMH-105-02-T-D-TR | 0 | Tape & Reel | 1 | 425 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |
