SMH-112-02-SM-D - .100" Horizontal Surface Mount Socket Strip
Features
Application: Single and double row up to 72 pins
Contact System: Tiger Buy™
Orientation: horizontal
Pitch: .100" (2.54 mm)
Termination: Surface mount
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 5000 |
| Price | $6.727 | $6.081 | $5.651 | $5.382 | $4.016 | $3.560 | $2.649 | $1.738 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| SMH-112-02-SM-D-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| SMH-112-02-SM-D-TR | 0 | Tape & Reel | 1 | 325 | Packaging | No |
| SMH-112-02-L-D | 0 | Tube | 1 | 18 | Plating | No |
| SMH-112-02-T-D | 0 | Tube | 1 | 18 | Plating | No |
| SMH-112-02-G-D | 0 | Tube | 1 | 18 | Plating | No |
| SMH-112-02-S-D | 0 | Tube | 1 | 18 | Plating | No |
| SMH-112-02-F-D | 0 | Tube | 1 | 18 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
