SMH-115-02-G-D-FR - .100" Horizontal Surface Mount Socket Strip
Features
Application: Single and double row up to 72 pins
Contact System: Tiger Buy™
Orientation: horizontal
Pitch: .100" (2.54 mm)
Termination: Surface mount
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||
|---|---|---|---|---|
| Breaks | 325 | 650 | 1300 | 2275 |
| Price | $5.107 | $4.614 | $3.506 | $2.363 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| SMH-115-02-G-D | 0 | Tube | 1 | 14 | Packaging | No |
| SMH-115-02-G-D-TR | 0 | Tape & Reel | 1 | 325 | Packaging | No |
| SMH-115-02-F-D-FR | 0 | Tape & Reel | 325 | 325 | Plating | No |
| SMH-115-02-H-D-FR | 0 | Tape & Reel | 325 | 325 | Plating | No |
| SMH-115-02-L-D-FR | 0 | Tape & Reel | 325 | 325 | Plating | No |
| SMH-115-02-TM-D-FR | 0 | Tape & Reel | 325 | 325 | Plating | No |
| SMH-115-02-SM-D-FR | 0 | Tape & Reel | 325 | 325 | Plating | No |
| SMH-115-02-FM-D-FR | 0 | Tape & Reel | 325 | 325 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
