SMH-121-22-S-S .100" Horizontal Surface Mount Socket Strip
Features
Application: Single and double row up to 72 pins
Contact System: Tiger Buy™
Orientation: horizontal
Pitch: .100" (2.54 mm)
Termination: Surface mount
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 500 | 1000 | 5750 |
| Price | $7.254 | $6.704 | $6.338 | $6.108 | $4.561 | $4.044 | $3.013 | $1.980 |
You don’t have an account? Create one
| Packaging Notes |
|---|
| Packaging Type: Bulk |