SMP-J-C-GF-RA-CS5 50 Ohm SMP Jack, Cable Termination
Features
50 ohm impedance
SMP cable component
Straight or right-angle jacks available on RG 405, CCA-25M or MWC-2550-01 cables
40 GHz solutions available for .047 low loss flexible and .085 semi-rigid cable: PRF00 Series
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Ships Tomorrow: 5 pieces |
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $16.336 | $15.122 | $13.907 | $12.098 | $10.824 | $10.395 | $9.538 | $8.692 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| SMP-J-C-HG-RA-CS5 | 0 | Bulk | 1 | 0 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |



