SMP-J-C-GF-ST-CA5 50 Ohm SMP Jack, Cable Termination

Features

  • 50 ohm impedance

  • SMP cable component

  • Straight or right-angle jacks available on RG 405, CCA-25M or MWC-2550-01 cables

  • 40 GHz solutions available for .047 low loss flexible and .085 semi-rigid cable: PRF00 Series

OEM Pricing
Breaks 1 10 25 50 100 500 1000 1500
Price $17.397 $15.682 $13.979 $11.407 $10.192 $9.788 $8.990 $8.181
Please Login to see customer specific pricing. Or you may directly contact support.
You don’t have an account? Create one
Mates and Related Components

Related Components

smp edge mount rf connector
SMP-EM

50 Ohm SMP Plug, Edge Mount

smp rf connector
SMP-TH

50 Ohm SMP Plug, Through-hole, 40 GHz

SMP-B Series Thumbnail Image
SMP-B

50 Ohm SMP Jack, Bullet Adaptor

50 Ohm SMP Plug, Surface Mount
SMP-SM

50 Ohm SMP Plug, Surface Mount

SMP-TH Series Thumbnail Image
SMP-TH2

50 Ohm SMP Plug, Through-hole, 20 GHz

SMP-EM Series Thumbnail Image
SMP-EM3

50 Ohm SMP Plug, Edge Mount, 20 GHz

smp mt rf connector
SMP-MT

50 Ohm SMP Plug, Mixed Technology

Compliance
Compliance Tools
Material Declaration
EU RoHS and REACH Compliance
Trade Compliance
HTS Code 8536.69
ECCN Code EAR99
Environmental Compliance
Halogen Halogen Free (Br/Cl per JS-709C)
Penta Octa Compliant
Moisture Sensitivity Level 1
WEEE Not in Scope
EU ROHS 2 + Pthalate Directive Exemption 6c
EU REACH Lead
China ROHS Hazardous - 50 Year
California Proposition 65 WARNING: Risk of Cancer & Reproductive Harm (Nickel & Lead). www.p65warnings.ca.gov
EU CE Mark Not Applicable
UKCA Mark Not Applicable
Regulatory Verification Method Automatic

For assistance with Compliance, please contact [email protected].
What is Risk Mitigation?

Send this Page as an Email

Download Specs Kit

Enter your email address to download a Specs Kit for this product. Inside you’ll find helpful links to Catalog Pages, Prints, Test Reports, 3D Models, Samples, and more.

Secured form. No spam.
By completing this form, you consent to our Privacy Policy.