SMSD-04-24C-F-60.00-S - .100" Mini Mate® Universal Double Row Discrete Wire Cable Assembly, Socket
Features
24 or 26 AWG cable
Choice of keying options
Double row system to 40 pins
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 500 | 1000 | 2000 |
| Price | $8.509 | $7.865 | $7.434 | $7.166 | $6.169 | $5.836 | $5.171 | $4.506 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| SMSD-04-24C-F-24.00-S | 0 | Layer | 1 | 0 | Cable Length | No |
| SMSD-04-24C-F-14.00-S | 0 | Layer | 1 | 0 | Cable Length | No |
| SMSD-04-24C-F-08.00-S | 0 | Layer | 1 | 0 | Cable Length | No |
| SMSD-04-24C-F-07.00-S | 0 | Layer | 1 | 0 | Cable Length | No |
| SMSD-04-24C-F-05.00-S | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bag & Tag |
