SMSD-07-24C-L-70.00-S .100" Mini Mate® Universal Double Row Discrete Wire Cable Assembly, Socket
Features
24 or 26 AWG cable
Choice of keying options
Double row system to 40 pins
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $14.434 | $13.663 | $13.150 | $12.830 | $11.044 | $10.448 | $9.258 | $8.068 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| SMSD-07-24C-L-59.05-S | 0 | Layer | 1 | 0 | Cable Length | No |
| SMSD-07-24C-L-48.00-S | 0 | Layer | 1 | 0 | Cable Length | No |
| SMSD-07-24C-L-42.00-S | 0 | Layer | 1 | 0 | Cable Length | No |
| SMSD-07-24C-L-36.00-S | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| SMSD-07-24C-L-24.00-S | 0 | Layer | 1 | 0 | Cable Length | No |
| SMSD-07-24C-L-18.00-S | 0 | Layer | 1 | 0 | Cable Length | No |
| SMSD-07-24C-L-12.00-S | 0 | Layer | 1 | 0 | Cable Length | No |
| SMSD-07-24C-L-08.00-S | 0 | Layer | 1 | 0 | Cable Length | No |
| SMSD-07-24C-L-04.00-S | 0 | Layer | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
