SMSD-20-24-L-57.48-S-K .100" Mini Mate® Universal Double Row Discrete Wire Cable Assembly, Socket
Features
24 or 26 AWG cable
Choice of keying options
Double row system to 40 pins
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 1000 |
| Price | $31.134 | $29.473 | $28.367 | $27.674 | $23.822 | $22.539 | $19.970 | $17.403 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| SMSD-20-24-L-36.00-S-K | 0 | Layer | 1 | 0 | Cable Length | No |
| SMSD-20-24-L-24.00-S-K | 0 | Layer | 1 | 0 | Cable Length | No |
| SMSD-20-24-L-12.00-S-K | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| SMSD-20-24-L-10.00-S-K | 0 | Layer | 1 | 0 | Cable Length | No |
| SMSD-20-24-L-03.00-S-K | 0 | Layer | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
