SMSS-05-24-L-06.00-D-KUS - .100" Mini Mate® Universal Single Row Discrete Wire Cable Assembly, Socket
Features
24 or 26 AWG cable
Choice of keying options
Mates with any .025” (0.64 mm) square post unshrouded terminal strip
Single row system to 20 pins
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 25 | 50 | 100 | 500 | 1000 | 2500 | 4000 |
| Price | $6.443 | $5.825 | $5.413 | $5.155 | $4.314 | $4.034 | $3.473 | $2.914 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| SMSS-05-24-F-06.00-D-KUS | 0 | Layer | 1 | 0 | Plating | No |
| SMSS-05-24-L-05.90-D-KUS | 0 | Layer | 1 | 0 | Cable Length | No |
| SMSS-05-24-L-04.00-D-KUS | 0 | Layer | 1 | 0 | Cable Length | No |
| SMSS-05-24-L-10.00-D-KUS | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| SMSS-05-24-L-12.00-D-KUS | 0 | Bulk | 1 | 0 | Cable Length | No |
| SMSS-05-24-L-14.00-D-KUS | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| SMSS-05-24-L-24.00-D-KUS | 0 | Layer | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Layer |
