SOLC-140-02-S-Q-A-P - .050" FOURRAY™ Quad Row Tiger Buy™ Socket Strip
Features
Application: Four row high-retention, cost-effective contact system to 200 pins
Contact System: Tiger Buy™
Orientation: Vertical
Pitch: .050" (1.27 mm)
Special Features: Locking clip option available for most rugged requirements
Termination: Surface mount
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 250 | 500 | 970 |
| Price | $28.661 | $27.133 | $26.114 | $25.477 | $20.602 | $18.977 | $15.727 | $12.477 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| SOLC-140-02-S-Q-A-P-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| SOLC-140-02-S-Q-A-P-TR | 0 | Tape & Reel | 1 | 400 | Packaging | No |
| SOLC-140-02-L-Q-A-P | 0 | Tube | 1 | 10 | Plating | No |
| SOLC-140-02-F-Q-A-P | 0 | Tube | 1 | 10 | Plating | No |
| SOLC-140-02-S-Q-A-K | 0 | Tube | 1 | 10 | PickAndPlacePad | No |
| Packaging Notes |
|---|
| Packaging Type: Tube (10 parts per package) |
