SQCD-050-15.75-TED-SED-1-B 0.635 mm Q Strip® High-Speed Coax Cable Assembly
Features
0.635 mm (.025") pitch
38 AWG coax cable
50 ohm single-ended signal routing
Available with 25, 50, 75 and 100 signal lines
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| SQCD-050-15.00-TED-SED-1-B | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| SQCD-050-12.00-TED-SED-1-B | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| SQCD-050-06.00-TED-SED-1-B | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| SQCD-050-03.75-TED-SED-1-B | 0 | Bag & Tag | 1 | 0 | Cable Length | No |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
