SSQ-104-01-F-S - .100in/2.54mm Socket Strip Receptacle Square Tail, 4 Pin, 1 Row, Gold Flash/Tin, .104in Tail
Printed circuit board socket strips on a 0.100" pitch have been a staple of the electronics industry for decades. Samtec has brought them up to date with the high retention, cost-effective Tiger Buy™ contact. The SSQ series features a square pin for through-hole applications, making them ideal for new designs and retrofit applications.
Features
Application: Single, double and triple row up to 150 pins
Contact System: Tiger Buy™
Orientation: Vertical, right-angle
Pitch: .100" (2.54 mm)
Special Features: Standard and low insertion force contacts with .025" (0.635 mm) square tails for self-nesting applications
Termination: Through-hole
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 10000 |
| Price | $1.134 | $0.894 | $0.718 | $0.614 | $0.489 | $0.416 | $0.343 | $0.239 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| SSQ-104-01-G-S | 1557 | Bulk | 1 | 0 | Plating | Yes |
| SSQ-104-01-SM-S | 1533 | Bulk | 1 | 0 | Plating | Yes |
| SSQ-104-01-S-S | 1533 | Bulk | 1 | 0 | Plating | Yes |
| SSQ-104-01-TM-S | 1533 | Bulk | 1 | 0 | Plating | Yes |
| SSQ-104-01-T-S | 10 | Bulk | 1 | 0 | Plating | Yes |
| Packaging Notes |
|---|
| Packaging Type: Bulk |
