SSQ-150-01-F-D-025 Tiger Buy™ Socket Strip with Square Tails, 0.100" Pitch
Printed circuit board socket strips on a 0.100" pitch have been a staple of the electronics industry for decades. Samtec has brought them up to date with the high retention, cost-effective Tiger Buy™ contact. The SSQ series features a square pin for through-hole applications, making them ideal for new designs and retrofit applications.
Features
Application: Single, double and triple row up to 150 pins
Contact System: Tiger Buy™
Orientation: Vertical, right-angle
Pitch: .100" (2.54 mm)
Special Features: Standard and low insertion force contacts with .025" (0.635 mm) square tails for self-nesting applications
Termination: Through-hole
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 10 | 25 | 50 | 100 | 500 | 1000 | 2000 |
| Price | $9.728 | $8.991 | $8.499 | $8.193 | $6.273 | $5.633 | $4.354 | $3.074 |
You don’t have an account? Create one
| Packaging Notes |
|---|
| Packaging Type: Bulk |