SSW-104-22-F-D-VS-K-TR - Tiger Buy™ Socket Strip with PCB Tails, .100" Pitch
Printed circuit board socket strips on a .100" pitch have been a staple of the electronics industry for decades. Samtec has brought them up to date with the high retention, cost-effective Tiger Buy™ contact. Available in surface mount and through-hole, these versatile sockets are ideal for new designs and retrofit applications.
Features
Pitch: .100" (2.54 mm)
Application: Single, double and triple row up to 150 pins
Up to 8 Gbps performance
Contact System: Tiger Buy™
Orientation: Vertical, right-angle
Termination: Through-hole, surface mount
Special Features: Standard and low insertion force contacts with standard solder tails
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 10000 |
| Price | $2.647 | $2.453 | $2.082 | $1.851 | $1.412 | $1.240 | $0.971 | $0.895 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| SSW-104-22-F-D-VS-K | 0 | Bulk | 1 | 0 | Packaging | No |
| SSW-104-22-F-D-VS-K-FR | 0 | Tape & Reel | 225 | 225 | Packaging | No |
| SSW-104-22-STL-D-VS-K-TR | 0 | Tape & Reel | 1 | 0 | Plating | No |
| SSW-104-22-G-D-VS-K-TR | 0 | Tape & Reel | 1 | 225 | Plating | No |
| SSW-104-22-L-D-VS-K-TR | 0 | Tape & Reel | 1 | 225 | Plating | No |
| SSW-104-22-S-D-VS-K-TR | 0 | Tape & Reel | 1 | 225 | Plating | No |
| SSW-104-22-H-D-VS-K-TR | 0 | Tape & Reel | 1 | 225 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tape & Reel (225 parts per package) |
| Tape & Reel products ordered in less than full reel quantities will be provided without leader and trailer. Only products ordered in full reel increments will have a leader and trailer. |
