SSW-105-22-L-D-VS-P - Tiger Buy™ Socket Strip with PCB Tails, .100" Pitch
Printed circuit board socket strips on a .100" pitch have been a staple of the electronics industry for decades. Samtec has brought them up to date with the high retention, cost-effective Tiger Buy™ contact. Available in surface mount and through-hole, these versatile sockets are ideal for new designs and retrofit applications.
Features
Pitch: .100" (2.54 mm)
Application: Single, double and triple row up to 150 pins
Up to 8 Gbps performance
Contact System: Tiger Buy™
Orientation: Vertical, right-angle
Termination: Through-hole, surface mount
Special Features: Standard and low insertion force contacts with standard solder tails
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 50 | 100 | 500 | 1000 | 2000 | 5000 | 10000 |
| Price | $3.239 | $3.002 | $2.548 | $2.265 | $1.726 | $1.515 | $1.185 | $1.088 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| SSW-105-22-L-D-VS-P-FR | 0 | Bulk | 1 | 0 | Packaging | No |
| SSW-105-22-L-D-VS-P-TR | 0 | Tape & Reel | 1 | 225 | Packaging | No |
| SSW-105-22-S-D-VS-P | 0 | Tube | 1 | 42 | Plating | No |
| SSW-105-22-G-D-VS-P | 0 | Tube | 1 | 42 | Plating | No |
| SSW-105-22-H-D-VS-P | 0 | Tube | 1 | 42 | Plating | No |
| SSW-105-22-F-D-VS-P | 0 | Tube | 1 | 42 | Plating | No |
| SSW-105-22-SM-D-VS-P | 0 | Tube | 1 | 42 | Plating | No |
| Packaging Notes |
|---|
| Packaging Type: Tube (42 parts per package) |
