SSW-106-01-L-S - .100in/2.54mm Socket Strip Receptacle Solder Tail, 6 Pin, 1 Row, 10µin Gold/Tin, .104in Tail
Printed circuit board socket strips on a .100" pitch have been a staple of the electronics industry for decades. Samtec has brought them up to date with the high retention, cost-effective Tiger Buy™ contact. Available in surface mount and through-hole, these versatile sockets are ideal for new designs and retrofit applications.
Features
Pitch: .100" (2.54 mm)
Application: Single, double and triple row up to 150 pins
Up to 8 Gbps performance
Contact System: Tiger Buy™
Orientation: Vertical, right-angle
Termination: Through-hole, surface mount
Special Features: Standard and low insertion force contacts with standard solder tails
- 2D view may not be representative of the configured product. Please see 3D preview or CAD download for actual representation.
- Read our 3D Models Disclaimer.
- Please confirm configuration with the Series Print before final design in.
- For assistance with 3D Models, please contact [email protected].
- For 3D Models suitable for EM Field Solvers, please contact Samtec’s Signal Integrity Group.
| Stock |
|---|
| Distributor Stock: 0 pieces |
| OEM Pricing | ||||||||
|---|---|---|---|---|---|---|---|---|
| Breaks | 1 | 250 | 500 | 1000 | 2500 | 5000 | 10000 | 25000 |
| Price | $1.166 | $1.071 | $0.922 | $0.806 | $0.594 | $0.445 | $0.392 | $0.339 |
You don’t have an account? Create one
| Part Number | Ships Tomorrow | Packaging Type | Min | Mult | Difference | ![]() |
|---|---|---|---|---|---|---|
| SSW-106-01-F-S | 62680 | Layer | 1 | 0 | Plating | No |
| SSW-106-01-T-S | 1325 | Layer | 1 | 0 | Plating | Yes |
| SSW-106-01-SM-S | 1250 | Layer | 1 | 0 | Plating | Yes |
| SSW-106-01-TM-S | 1250 | Layer | 1 | 0 | Plating | Yes |
| SSW-106-01-S-S | 576 | Layer | 1 | 0 | Plating | No |
| SSW-106-01-G-S | 14 | Layer | 1 | 0 | Plating | Yes |
| Packaging Notes |
|---|
| Packaging Type: Layer |






















