SSW Tiger Buy™ Socket Strip with PCB Tails, .100" Pitch

Printed circuit board socket strips on a .100" pitch have been a staple of the electronics industry for decades. Samtec has brought them up to date with the high retention, cost-effective Tiger Buy™ contact. Available in surface mount and through-hole, these versatile sockets are ideal for new designs and retrofit applications.

Features

  • Pitch: .100" (2.54 mm)

  • Application: Single, double and triple row up to 150 pins

  • Up to 8 Gbps performance

  • Contact System: Tiger Buy™

  • Orientation: Vertical, right-angle

Tiger Buy™ Socket Strip with PCB Tails, .100" Pitch
View Full Mated Sets
Protocols
PDR IB EDR 32GFC 64GFC IB HDR 128GFC IB NDR 256GFC IB XDR
25.8 Gbps 28.05 Gbps 28.9 Gbps PAM4 53.13 Gbps PAM4 56.1 Gbps PAM4 106.25 Gbps PAM4 112.2 Gbps PAM4 200 Gbps PAM4
8 Gbps NRZ No No No No No No No No
How is this calculated?
Mates and Related Components

Mating Connectors

HW-SM Series Thumbnail Image
HW-SM

High Temperature Flexible Board Stacking Header for Surface Mount, 0.100" Pitch

HW-TH Series Thumbnail Image
HW-TH

High Temperature Flexible Board Stacking Header, 0.100" Pitch

Series Image for TSW-
TSW

Classic PCB Header Strips, 0.100" pitch

DW Series Thumbnail Image
DW

Flexible Board Stacking Header with Fixed Tail Length, 0.100" Pitch

EW Series Thumbnail Image
EW

Flexible Board Stacking Header with Fixed Tail Length, 0.100" Pitch

HMTSW Series Thumbnail Image
HMTSW

.100" High-Temp Variable Post Height Terminal Strip

HTSS Series Thumbnail Image
HTSS

.100" High-Temp Shrouded Terminal Strip

HTSW Series Thumbnail Image
HTSW

High Temperature PCB Header Strips, 0.100" pitch

LCW Series Thumbnail Image
LCW

.100" Friction Lock Terminal Strip

MTLW Series Thumbnail Image
MTLW

.100" Low Profile Variable Post Height Terminal Strip

MTSW Series Thumbnail Image
MTSW

Variable Height PCB Header Strips, 0.100" pitch

TSM Series Thumbnail Image
TSM

.100" Surface Mount Terminal Strip

TLW Series Thumbnail Image
TLW

.100" Low Profile Terminal Strip

ZW Series Thumbnail Image
ZW

Flexible Board Stacking Header, 0.100" Pitch

TSSH Series Thumbnail Image
TSSH

.100" End Shrouded Terminal Strip

TSS Series Thumbnail Image
TSS

.100" Shrouded Terminal Strip

ZSS Series Thumbnail Image
ZSS

.100" Shrouded Elevated Terminal Strip

HCMD Series Thumbnail Image
HCMD

IDC Socket and Terminal Cable Assemblies, 0.100" Pitch

HCMS Series Thumbnail Image
HCMS

IDC Socket and Terminal Cable Assemblies, 0.100" Pitch

HHSC Series Thumbnail Image
HHSC

.100" JTAG Ribbon Coax Cable Assembly

PHT Series Thumbnail Image
PHT

.100" Terminal Strip, Press-Fit

Full Mated Sets
reserve logo
? More than 200,000 connectors and cables in
our Reserve™ program ship to you in 1-day.
Guaranteed. Learn more.
Part Number Mating Part Number Reserve Pitch Mated Stack Height Positions Board Termination Mating Orientation Product Data Rate
HW-02-08-F-S-250-SM SSW-102-22-F-S-VS .100" (2.54 mm) 16.13 2 Surface Mount Vertical Board Stacking
HW-02-08-F-S-255-SM SSW-102-22-F-S-VS .100" (2.54 mm) 16.26 2 Surface Mount Vertical Board Stacking
HW-02-08-F-S-260-SM SSW-102-22-F-S-VS .100" (2.54 mm) 16.38 2 Surface Mount Vertical Board Stacking
HW-02-08-F-S-265-SM SSW-102-22-F-S-VS .100" (2.54 mm) 16.51 2 Surface Mount Vertical Board Stacking
HW-02-08-F-S-270-SM SSW-102-22-F-S-VS .100" (2.54 mm) 16.64 2 Surface Mount Vertical Board Stacking
HW-02-08-F-S-275-SM SSW-102-22-F-S-VS .100" (2.54 mm) 16.76 2 Surface Mount Vertical Board Stacking
HW-02-08-F-S-280-SM SSW-102-22-F-S-VS .100" (2.54 mm) 16.89 2 Surface Mount Vertical Board Stacking
HW-02-08-F-S-285-SM SSW-102-22-F-S-VS .100" (2.54 mm) 17.02 2 Surface Mount Vertical Board Stacking
HW-02-08-F-S-290-SM SSW-102-22-F-S-VS .100" (2.54 mm) 17.15 2 Surface Mount Vertical Board Stacking
HW-02-08-F-S-295-SM SSW-102-22-F-S-VS .100" (2.54 mm) 17.27 2 Surface Mount Vertical Board Stacking
HW-02-08-F-S-300-SM SSW-102-22-F-S-VS .100" (2.54 mm) 17.40 2 Surface Mount Vertical Board Stacking
HW-02-08-F-S-305-SM SSW-102-22-F-S-VS .100" (2.54 mm) 17.53 2 Surface Mount Vertical Board Stacking
HW-02-08-F-S-310-SM SSW-102-22-F-S-VS .100" (2.54 mm) 17.65 2 Surface Mount Vertical Board Stacking
HW-02-08-F-S-315-SM SSW-102-22-F-S-VS .100" (2.54 mm) 17.78 2 Surface Mount Vertical Board Stacking
HW-02-15-F-S-320-SM SSW-102-22-F-S-VS .100" (2.54 mm) 17.91 2 Surface Mount Vertical Board Stacking
HW-02-15-F-S-325-SM SSW-102-22-F-S-VS .100" (2.54 mm) 18.03 2 Surface Mount Vertical Board Stacking
HW-02-15-F-S-330-SM SSW-102-22-F-S-VS .100" (2.54 mm) 18.16 2 Surface Mount Vertical Board Stacking
HW-02-15-F-S-335-SM SSW-102-22-F-S-VS .100" (2.54 mm) 18.29 2 Surface Mount Vertical Board Stacking
HW-02-15-F-S-340-SM SSW-102-22-F-S-VS .100" (2.54 mm) 18.42 2 Surface Mount Vertical Board Stacking
HW-02-15-F-S-345-SM SSW-102-22-F-S-VS .100" (2.54 mm) 18.54 2 Surface Mount Vertical Board Stacking